Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.
Magnetika (induktory a transformátory)

FPV Inductor

Eaton's FPV family of power inductors come in two configurations. The FPV1006 is a single conductor 10.3 mm x 8.7 mm footprint surface mount package in 6.4 mm height, has a current range from 25 A to 81 A, and inductance range from 85 nH to 150 nH. The FPV1507 is a dual conductor 15.1 mm x 8.6 mm footprint surface mount package in a 6.6 mm height, has a current range of 20 A to 31 A, and an inductance range of 500 nH to 650 nH. These series can be used in multi-phase applications and are compatible with Picor® Cool-Power® ZVS Buck and Buck-Boost Regulator Families.

Dual conductor
Current range from 20A to 81A
Compatible with Picor® Cool-Power® ZVS buck-boost regulator family
Specifikace

Specifications

Odkazy ke stažení
X
Download Close

Potřebujete produktovou podporu?

Support from Eaton

Technical support

Contact us