Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.
Vehicle controls

Heavy duty key lock switch

Heavy Duty AC/DC Rated Keylock Switches are composed of both movable and stationary silver cadmium oxide contact material. The 7842 Series Screw Terminals are brass designed to accept #7-32 x 3/16 binding head screws, and the 7846 Series utilizes brass quick connect terminals. The high current switching capability of Heavy Duty AC/DC Rated Keylock Switches allows them to be used for locking switching circuits in power applications.

Základní funkce

  • Slow-make/slow-break contacts provide a light operating pressure
  • Hardware  is supplied, eliminating additional costs of purchasing components
  • 0.068 x 0.035 in (1.73 x 0.89 mm) deep keyway provides anti-rotation feature
  • High current switching capability allows them to be used for locking switching circuits in power applications

Options

  • Additional Keys for Locking Switches
Specifikace

Zvýraznit rozdíly
Zobrazit pouze rozdíly
Skrýt prázdné funkce
Odkazy ke stažení
X
Download Close