Eaton´s BECO INTEGRA CART KA cartridge housings are manufactured of stainless steel AISI 316L and can be applied within the filtration of liquids in the food and beverage industry. This series is available as a 1-, 3-, 5-, 8-, 12-, 18-, 24- and 30-fold cartridges version for sterile filtration or prefiltration purposes. These housings are ATEX certified.
Application:
All BECO INTEGRA CART KA cartridge housings
(1- to 30-fold) are designed for the filtration of media of fluid group 2 according to Pressure Equipment Directive PED 2014/68/EU. A variety of different housing heights between 10" and 20" or 30" and 40" allows a perfect adaptation of the housing size to product volume to be filtered. This reduces product loss to a minimum. An optimized filtrate chamber design and special filter surface finish provide very easy cleaning and sterilization.
The BECO INTEGRA CART KA cartridge housings are suitable for applications with Eaton’s BECO pre-filter cartridges and BECO membrane filter cartridges.
Other variations and further components for expansion to complete systems are available on request and would be customized according to specification.
BECO INTEGRA CART KCL
BECO INTEGRA CART KHF
BECO MEMBRAN PS Wine
BECO PROTECT FS
BECO PROTECT PP Pure
| Article no. | Qty | Cartidge length in Inch | Dimensions in (mm) | |||
| A | B | C | D | |||
| KA117X25 | 1 | 10 | 31.1 (790) |
14.7 (375) |
8.7 (220) |
4.0 (102) |
KA127X25 |
1 |
20 |
40.9 (1,040) |
14.7 (375) |
8.7 (220) |
4.0 (102) |
KA137X25 |
1 |
30 |
50.8 (1,290) |
14.7 (375) |
8.7 (220) |
4.0 (102) |
KA147X25 |
1 |
40 |
61.2 (1,554) |
14.7 (375) |
8.7 (220) |
4.0 (102) |
| KA337X40 | 3 | 30 | 52.3 (1,328) | 13.6 (345) | 13.8 (351) | 6.6 (168) |
| KA347X40 | 3 | 40 | 62.1 (1,578) | 13.6 (345) | 13.8 (351) | 6.6 (168) |
| KA537X50 | 5 | 30 | 52.9 (1,345) | 12.4 (315) | 16.7 (423) | 8.6 (219) |
| KA547X50 | 5 | 40 | 62.8 (1,595) | 12.4 (315) | 16.7 (423) | 8.6 (219) |
| KA837X50 | 8 | 30 | 53.7 (1,365) | 12.4 (315) | 17.7 (449) | 10.8 (273) |
| KA847X50 | 8 | 40 | 63.6 (1,615) | 12.4 (315) | 17.7 (449) | 10.8 (273) |
| KA123765 | 12 | 30 | 57.7 (1,465) | 12.8 (326) | 21.5 (547) | 13.8 (350) |
| KA124765 | 12 | 40 | 67.5 (1,715) | 12.8 (326) | 21.5 (547) | 13.8 (350) |
| KA183765 | 18 | 30 | 58.1 (1,476) | 12.8 (325) | 22.2 (564) | 15.8 (400) |
| KA184765 | 18 | 40 | 67.9 (1,726) | 12.8 (325) | 23.8 (604) | 15.8 (400) |
| KA243780 | 24 | 30 | 59.3 (1,505) | 13.0 (331) | 25.0 (634) | 17.7 (450) |
| KA244780 | 24 | 40 | 69.0 (1,753) | 13.0 (331) | 25.0 (634) | 17.7 (450) |
| KA303780 | 30 | 30 | 59.5 (1,510) | 13.0 (331) | 29.1 (740) | 21.7 (550) |
| KA304780 | 30 | 40 | 69.3 (1,760) | 13.0 (331) | 29.1 (740) | 21.7 (550) |
| Article no. | Connections DIN11851 In-/Outlet | Volume gal (l) | Weight lb (kg) | Perm. pressure psi (bar) at -4 to 302 °F (-20 to 150 °C) | Perm. pressure psi (bar) at -4 to 104 °F (-20 to 40) |
| Fluid group 2 (liquids and gases) |
|||||
| KA117X25 | DN 25 |
0.8 (3,0) |
15.4 (7.0) |
-14.5 / +58 |
- 14.5 / +145 |
| KA127X25 | DN 25 |
1.3 (4,8) |
18.8 (8,2) |
-14.5 / +58 |
- 14.5 / +145 |
| KA137X25 | DN 25 |
1.3 (4,8) |
18.8 (8,2) |
-14.5 / +58 |
- 14.5 / +145 |
| KA147X25 | DN 25 | 2.3 (8.6) | 23.4 (10.6) | -14.5 / +58 |
- 14.5 / +145 |
| KA337X40 | DN 40 | 4.7 (17.8) | 47.2 (21.4) | -14.5 / +58 |
- 14.5 / +145 |
| KA347X40 | DN 40 | 6.1 (23.1) | 51.6 (23.4) | -14.5 / +58 |
- 14.5 / +145 |
| KA537X50 | DN 50 | 7.7 (29.1) | 48.5 (22) | -14.5 / +58 |
- 14.5 / +145 |
| KA547X50 | DN 50 | 10.1 (38.2) | 52.9 (24) | -14.5 / +58 |
- 14.5 / +145 |
| KA837X50 | DN 50 | 13.1 (49.7) | 72.8 (33) | -14.5 / +58 |
- 14.5 / +145 |
| KA847X50 | DN 50 | 16.9 (63.9) | 79.4 (36) | -14.5 / +58 |
- 14.5 / +145 |
| KA123765 | DN 65 | 23.3 (88) | 145.5 (66) | -14.5 / +58 |
- 14.5 / +145 |
| KA124765 | DN 65 | 29.6 (112) | 154.3 (70) | -14.5 / +58 |
- 14.5 / +145 |
| KA183765 | DN 65 | 30.4 (115) | 149.9 (68) | -14.5 / +58 |
- 14.5 / +145 |
| KA184765 | DN 65 | 38.6 (146) | 163.1 (74) | -14.5 / +58 |
- 14.5 / +145 |
| KA243780 | DN 80 | 39.9 (151) | 231.5 (105) | -14.5 / +58 |
- 14.5 / +145 |
| KA244780 | DN 80 | 50.2 (190) | 251.3 (114) | -14.5 / +58 |
- 14.5 / +145 |
| KA303780 | DN 80 | 62.1 (235) | 240.3 (109) | -14.5 / +58 |
- 14.5 / +145 |
| KA304780 | DN 80 | 77.4 (293) | 257.9 (117) | -14.5 / +58 |
- 14.5 / +145 |