Vyhledávání znalostí
Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.
Hydraulic & Lubrication filters

EHP

The stainless steel high pressure filters of the series EHP are suitable for a working pressure up to 20,300 psi (1400 bar). The pressure peaks are absorbed by a sufficient margin of safety. The EHP-filter is in-line mounted. The strength and durability of Eaton's stainless steel filters is unsurpassed.

Filter Type
Inline mounted
max. operating pressure
10,150 psi (700 bar); 11,600 psi (800 bar); 20,300 psi (1400 bar)
operating temperature
14-212 °F (-10-100 °C)

Základní funkce

  • Resistance to corrosion
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Star-shaped, pleated filter material
  • Flow direction from outside to inside
  • Long service life
Specifikace

Specifications

operating temperature: +14 °F to +212 °F
operating medium mineral oil, other media on request
max. operating pressure: 10,150 psi; 11,600 psi; 20,300 psi
test pressure: 16,600 psi; 29,000 psi
process connection: thread connection
housing material:

EN10088-3 - 1.4462, 11,600 psi

EN10088-3 - 1.4418 + QT900, 20,300 psi

sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
volume tank: 0.03 gal
Odkazy ke stažení
X
Download Close