The polypropylene or polyester needle felt construction of the DURAGAF extended-life filter bags, along with the increased thickness of the filter material, significantly increases the dirtholding capacity and extends the lifetime by two to five times longer than standard needle felt filterbags. These features significantly reduce operating costs. In addition, the needle felt material with smaller diameter fibers also provides a more porous filter material while maintaining the same low initial differential pressure.
Key DURAGAF applications
ACCUGAF filter bag
DCF 400/ 800/ 1600
HAYFLOW
HAYFLOW Q
MAX-LOAD Pleated
MAXILINE VMBF
SENTINEL
Spare Parts Bag Filter Housings
TOPLINE
Maximální počet položek ve srovnávacím nástroji jsou čtyři.
Vaše vyhledávání "" neodpovídají žádné dokumenty ani produkty.
Zkopírováno do schránky
Pro použití srovnávacího nástroje jsou nutné minimálně dvě položky.
Sorry, we can't get that information right now.
Materials | Extended-life needle felt polypropylene or polyster |
|
Seal rings | Welded polypropylene or polyester SENTINEL seal ring |
|
Retention ratings | 1, 5, 10, 25, 50, 100 µm |
|
Sizes | 01: Ø 7 x 17” L (180 x 430 mm) 02: Ø 7 x 32” L (180 x 810 mm) |
|
Filter area | 01: 2.6 ft² (0.24 m²) 02: 5.2 ft² (0.48 m²) |
|
Max. operating temperatures |
Polypropylene: 194 °F (90 °C) Polyester: 302 °F (150 °C) |
|
Max. differential pressure |
36.2 psi (2.5 bar) |
|
Recommended change-out pressure for disposal |
11.6 – 21.7 psi (0.8 – 1.5 bar) |
|
Max. flow rates |
01: 66 GPM (15 m³/h) 02: 132 GPM (30 m³/h) |