Vyhledávání znalostí
Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.
Filter cartridges

LOFPLEAT HF

LOFPLEAT-HF cartridges are designed with pleated media construction to provide high total surface area. A single LPHF cartridge can replace several standard cartridge elements. High-flow capacity in a single cartridge leads to quicker and easier changeouts. Unlike standard design cartridges, the flow is inside out. The result is higher debris-holding capacity.

LOFPLEAT-HF from Eaton can be used in a variety of applications where high flow capacity is required including food and beverage, chemical and water systems

Filter material
Polypropylene
Retention
99.9% efficiency
Max. operating temperature
176 °F (80°C)

Základní funkce

  • Higher flow capacity reduces required number of cartridges
  • Lower initial costs with smaller filter housing
  • Less labor required for changeouts
  • Available with absolute rated media at 1, 5, 10, 20, 40, 60 μm retention levels
  • Inside-out flow for greater dirt holding capacity
  • Capable of flow rates up to 1,893 l/min in a single 60" length
  • Can be retrofitted in most competitive high-flow housings
  • FDA lilsted (U.S. CFR, Title 21) materials of construction for food and beverage contact
Specifikace

Zvýraznit rozdíly
Zobrazit pouze rozdíly
Skrýt prázdné funkce

Specifications

Filter material Polypropylene
Retention ratings 1, 5, 10, 20, 40, 60 μm
Retention efficiency 99.9%
Lengths (nominal) 20", 40", 60"
Adapter codes -
Inner core -
End caps Polypropylene
Cage Polypropylene
Max. operating temperature 176 °F (80 °C)
Max. pressure difference in flow direction

44 psid (3.0 bar) at 70 °F (21 °C)