Our SC/SM stamped and formed contacts are two-piece strip and formed crimp snap-in pin and sockets suitable for UTS, UT0, UTG, UTL, UTP, SMS, MBG connector series. Their flexible design allows switching from one connector series to another without changing crimping tools, which helps customers avoid additional expenses and new qualification requirements. Contacts consist of a crimp body made of highly conductive copper alloy and a stainless steel retaining spring featuring retention in the housing cavity and a closed entry socket to prevent probe damage. If you need help deciding which contact to purchase, read our experts' top tips in our guide on how to choose the right contacts.
Vaše vyhledávání "" neodpovídají žádné dokumenty ani produkty.