Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.
Power conversion

Lamp power supplies

Eaton's flash and Continuous Wave (CW) lamp power supplies incorporate high efficiency topologies that have been proven in many years of field use in medical and industrial applications. Solutions include the products previously supplied by Laser Drive Incorporated.

Základní funkce

  • Tungsten lamp power supplies rated to 360W
  • Xenon flash lamp power supplies rated to 120 joules per second
  • Xenon, mercury, and ceramic-xenon CW arc lamp power supplies rated to 300W
  • Deuterium lamp power supplies with ultra-low-noise outputs rated to 30W
Tungsten_lamp.jpg

Tungsten lamp power supplies

Eaton's tungsten lamp power supplies are designed for use in medical and scientific instruments. Features of these small, cost effective, AC-input power-conversion solutions include:

  • Solutions rated to 360 watts, typically 82V continuously
  • Output current adjusts from 1.6 to 4.4 amps
  • Designed to meet IEC 950
  • Fan-output connections.

 Xenon flash lamp power supplies

Eaton's xenon flash lamps solutions include AC and DC-input capacitor charging power supplies that provide power-dense packaging and wide-input ranges. Additional features include:

  • Power supplies rated to 120 joules per second
  • Adjustable outputs from 400 to 1500 VDC
  • Optically isolated trigger inputs
  • Designed to meet IEC 950 and UL 1950
lamp_power_supply.jpg
continuous_wave_arc_lamp.jpg

Continuous wave arc lamp power supplies

Eaton's continuous wave arc lamp power supplies include solutions for xenon, mercury, and ceramic xenon lamps. Additional features of these AC and DC-input lamp power supplies include:

  • Power ratings up to 300 watts
  • Output currents up to 25 amps
  • Optional auxillary fan outputs
  • Regulatory agency approvals include EN 60601-1 and UL 2061
Deuterium lamp power supplies

Eaton's deuterium lamp power supplies provide low-noise outputs and advanced triggerring toplologies for hard to start lamps. Additional features of these 24 VDC input, 30W solutions include:

  • Operating voltage: 80 +/- 20VDC
  • Output current ripple < 0.5% Pk - Pk
  • Minimum anode voltage > 160 VDC (open circuit)
  • Heater ouput with warm up and run logic
deuterium_lamp.jpg
lamp_custom.jpg
Custom lamp power supplies

Eaton can leverage a broad array of standard products and topologies to reduce costs and accelerate time to market for a wide range of modified and custom lamp power supplies:

  • Electrical parameters optimized for any type of lamp technology
  • Value-added solutions including enclosures, fans, switches, and cable assemblies
  • Application specific, regulatory-agency compliances including IEC 60601-1
Odkazy ke stažení
X
Download Close