Vyhledávání znalostí
Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.
Yeast Nutrients

SIHA PROFERM Plus

SIHA PROFERM Plus combined yeast nutrient consists of diammonium hydrogen phosphate, ammonium sulphate, vitamin B1 and a special yeast rind preparation. It ensures that nitrogen, phosphate and vitamin deficiencies in a crop of grapes are compensated and helps to prevent fermentation defects during wine preparation, particularly in the case of decayed grapes, highly pre-clarified musts, and if there is a suspicion that spray residues may be present.

Features
Yeast cell wall preparation + Diammoniumphosphate + Ammoniumsulphate + Vitamin B1
Suitable for
All juices, all mashes
Dosage
max. 3.3 lb/1,000 gal
(40 g/hl)

Základní funkce

  • Optimized combination of nutrients and minerals
  • Better, faster yeast reproduction
  • Ensures adequate supply of essential nutrients in musts from undernourished vineyards
  • Undisturbed fermentation even in difficult musts
  • Enlarges the internal surface area during fermentation
  • High adsorption potential for fermentation inhibiting yeast toxins (e.g. spray residues)
Specifikace
Application Max. dosage in lb/1,000 gal (g/hl)
SIHA PROFERM Plus Yeast Nutrient added to the must immediately prior to the addition of the reactivated dry active yeast 3.3 (40)
Odkazy ke stažení
X
Download Close