Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

002321
Kód modelu: HSH0632

Eaton xEnergy Safety Ci LV systems LV switchgear. Support bracket for busbar supports, transport split

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
002321
EAN
4015080023210
Product Length/Depth
50 mm
Product Height
50 mm
Product Width
200 mm
Product Weight
0.034 kg
Compliances
RoHS conform
Model Code
HSH0632

Technické údaje produktu

Used with
SH0632
Modular busbar system
xEnergy Safety Ci
Prepared enclosures
Type
  • Modular busbar system
  • Prepared enclosures
  • xEnergy Safety Ci
Accessory/spare part type
Support bracket for busbar supports
Other
Accessory
Spare part
Unit type
Modular system
Functions
Prepared enclosure
To secure busbar supports in the first and last enclosures when using busbar links and transport splits
Accessory
Suitable for
Securing busbar supports in the first and last enclosures when using busbar links and transport splits

Exportovat specifikaci produktu

Poznámka: Pokud v souboru ZIP chybí soubory, pak typ souboru není podporován hromadným stahováním.