Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

09040UK-00

Eaton internal intruder alarm sounder, Wired Internal Sounder white

General specifications

Product Name
Eaton internal intruder alarm sounder
Catalog Number
09040UK-00
EAN
5060096852018
Product Length/Depth
50 mm
Product Height
125 mm
Product Width
127 mm
Product Weight
0.47 kg
Compliances
CE marking
Certifications
CE

Technické údaje produktu

Built-in transformer
No
Compliance
Independently certified to EN50131
Connection
Wired
Current normal
0.28 mA
Cut-off period
Not applicable
EN 50131 Security Grade
2
Enclosure/lens color
White
Enclosure material
ABS (cover) Polycarbonate (lens)
Environmental class
Not applicable
Low-volume mode
No
Mounting Method
Surface mount
Radio frequency
Not applicable
Remote self test function
No
Replacement battery code
Not applicable
Sounder output
108 dB
Sounder type
Internal
Supply
0 V
Type of current
DC
Type Of Tone
Multi-tone
Degree of protection (IP)
Other
Degree of protection (NEMA)
Other
Electricity consumption
0.05 A
Housing material
Plastic
Mounting Method (ETIM)
Surface mount
Type Of Tone (ETIM)
Other
Current supply
Battery/accumulator
Housing colour
White
Loudness
50 cd
With radio control
NO
Tone type
Other
Nominal voltage
12 V

Exportovat specifikaci produktu