Vyhledávání znalostí
Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

111227
Kód modelu: BPA-U-3S-600/20

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, open air, double-bit lock, IP43, HxW=2060x600mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
111227
EAN
4015081107889
Product Length/Depth
90 mm
Product Height
2065 mm
Product Width
635 mm
Product Weight
8.3 kg
Compliances
RoHS conform
Model Code
BPA-U-3S-600/20

Delivery program

Type
Additional equipment
Model
Stop door
Application
Outdoor (installation site)
Color
Light gray (RAL 7035)
Gray

Technical Data - Mechanical

Surface finishing
With powder coating
Powder coating
Mounting method
Flush mounting
Material
Aluminum
Degree of protection
IP43
NEMA Other
Cover/door type
Double-ward lock
Housing material
Aluminum
Suitable for width
600 mm

Additional information

Functions
Additional equipment
Special features
With door

Exportovat specifikaci produktu

Poznámka: Pokud v souboru ZIP chybí soubory, pak typ souboru není podporován hromadným stahováním.