Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

121445
Kód modelu: XSPTF1008-XF

Eaton xEnergy Main LV systems LV switchgear. Top plate, F3A-flanges XF, for, WxD=1000x800mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
121445
EAN
4015081192656
Product Length/Depth
900 mm
Product Height
30 mm
Product Width
700 mm
Product Weight
8.5 kg
Compliances
RoHS conform
Model Code
XSPTF1008-XF

Technické údaje produktu

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Exportovat specifikaci produktu