Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

168856
Kód modelu: BB-EVP-10/1P-1,5MU

Eaton Distribution parts. Phase busbar, 1-phase, 10qmm, pin, 1m, 1,5MU

General specifications

Product Name
Eaton Distribution parts
Catalog Number
168856
EAN
4015081653508
Product Length/Depth
1012 mm
Product Height
35 mm
Product Width
7 mm
Product Weight
0.205 kg
Compliances
RoHS conform
Model Code
BB-EVP-10/1P-1,5MU

Technické údaje produktu

Used with
BB-EV
Busbar
Type
  • BB-EV
  • Busbar
Features
Insulated
Can be cut to size
Accessory/spare part type
Busbar for combined residual current/power circuit breaker
Busbar for TVSS
Busbar for miniature circuit breaker
Busbar for residual current circuit breakers
Electric connection type
Pin
Rated surge voltage
4.5 KV
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
28
Application
Switchgear for industrial and advanced commercial applications
Number of poles
Single-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
10 mm²
Number of modular spacings
1.5
Number of phases
1
Pitch dimensions
27 mm
Rated operational voltage (Ue) - max
1000 V
Rated conditional short-circuit current (Iq)
0 kA
Functions
Busbar

Exportovat specifikaci produktu

Poznámka: Pokud v souboru ZIP chybí soubory, pak typ souboru není podporován hromadným stahováním.