Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

1742151
Kód modelu: IS-40-4-FL

Eaton Systeem 55 LV systems Final Distribution Boards. Switch disconnector 4P 40A FLEX

General specifications

Product Name
Eaton Systeem 55 FLEX isolator
Catalog Number
1742151
EAN
8711426854475
Product Length/Depth
146 mm
Product Height
74 mm
Product Width
84 mm
Product Weight
0.5 kg
Compliances
RoHS conform
Model Code
IS-40-4-FL

Technické údaje produktu

Features
Load separator
Degree of protection
IP40
Imprint/indication
Other
Lamp socket
Other
Built-in depth
69.5 mm
Lamp power
0 W
Nominal current
40 A
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
4
Amperage rating
40 A
Color calotte
Other
Switch type
Other
Rated short-time withstand current (Icw)
2 kA
Voltage type
AC
Lamp type
Other
Type
Flex components DIN-modular Main switch
Special features
FLEX disconnector
Number of contacts (normally open contacts)
4
Rated operational voltage (Ue) - max
415 V
Rated switching capacity
12.5 kA
Voltage rating - min
240 V
Width in number of modular spacings
4
Number of poles
Four-pole

Exportovat specifikaci produktu

Poznámka: Pokud v souboru ZIP chybí soubory, pak typ souboru není podporován hromadným stahováním.