Vyhledávání znalostí
Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

174405
Kód modelu: BPZ-FP/S-NZM3-800-MV

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate NZM3 symmetrical, vertical HxW=400x800mm

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
174405
EAN
4015081708673
Product Length/Depth
29.5 mm
Product Height
399 mm
Product Width
720 mm
Product Weight
2.9 kg
Compliances
RoHS conform
Model Code
BPZ-FP/S-NZM3-800-MV

Delivery program

Type
Additional equipment
Color
Light gray (RAL 7035)

Technical Data - Mechanical

Surface finishing
With powder coating
Powder coating
Mounting method
Surface mounting
Mounting position
Vertical
Horizontal
Mounting position within enclosure
Symmetrical
Material
Sheet steel
Steel
Number of height units
0
Housing material
Sheet steel
Suitable for enclosure building height
400 mm
Suitable for enclosure building width
800 mm
Suitable for width
800 mm

Additional information

Functions
Additional equipment
Used with
NZM3

Exportovat specifikaci produktu

Poznámka: Pokud v souboru ZIP chybí soubory, pak typ souboru není podporován hromadným stahováním.