Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

189960
Kód modelu: DILA-22-EA(24VDC)

Eaton Moeller® series DILA Contactor relay (-EA) , 24 V DC, 2 N/O, Screw terminals, DC operation

General specifications

Product Name
Eaton Moeller® series DILA Control relay
Catalog Number
189960
EAN
4015081879564
Product Length/Depth
75 mm
Product Height
68 mm
Product Width
45 mm
Product Weight
0.294 kg
Compliances
RoHS conform
CE Marked
Model Code
DILA-22-EA(24VDC)

General

Mounting method
DIN-rail/screw
Connection
Screw terminals
Voltage type
DC

Electrical rating

Rated operational current (Ie)
16 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
4 A

Magnet system

Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
24 V

Contacts

Control circuit reliability
λ < 5 x 10-7 (1 failure at 2,000,000 operations for Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA)
λ < 5 x 1/10⁷ (1 failure at 2,000,000 operations for Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA)
Number of auxiliary contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
2
Number of contacts (normally open contacts)
2
Number of auxiliary contacts (normally closed contacts)
2
Number of auxiliary contacts (normally open contacts)
2

Exportovat specifikaci produktu