Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

189978
Kód modelu: DILER-22-G-EA(24VDC)

Eaton Moeller® series DILER Contactor relay, 24 V DC, N/O = Normally open: 2 N/O, N/C = Normally closed: 2 NC, Screw terminals, DC operation DILER-22-G-EA(24VDC)

General specifications

Product Name
Eaton Moeller® series DILER Control relay
Catalog Number
189978
EAN
4015081879748
Product Length/Depth
54 mm
Product Height
58 mm
Product Width
45 mm
Product Weight
0.206 kg
Compliances
CE Marked
RoHS conform
Model Code
DILER-22-G-EA(24VDC)

General

Mounting method
DIN-rail/screw
Voltage type
DC

Electrical rating

Rated operational current (Ie)
10 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
3 A

Magnet system

Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
24 V

Contacts

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
2
Number of auxiliary contacts (normally open contacts)
2

Exportovat specifikaci produktu

Poznámka: Pokud v souboru ZIP chybí soubory, pak typ souboru není podporován hromadným stahováním.