Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

215270
Kód modelu: CU15X5

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Copper busbar, 15x5x1500mm, tinned

General specifications

Product Name
Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure
Catalog Number
215270
EAN
4015082152703
Product Length/Depth
1500 mm
Product Height
5 mm
Product Width
15 mm
Product Weight
1 kg
Compliances
RoHS conform
Model Code
CU15X5

Delivery program

Type
  • 60 mm system
  • Accessory panel building
  • General switchboard accessory
  • System for flat busbars
Model
Flat
Accessory/spare part type
Flat copper bars
Nominal current
310 A

Technical Data - Electrical

Rated operation current (Ie)
310 A

Technical Data - Mechanical

Unit type
Modular system
Surface finishing
Tinned
Surface protection
Tinned
Material
Copper, tinned

Additional information

Functions
Flat busbar
Prepared enclosure
System for flat busbars
Special features
Flat copper busbars
Used with
Accessory panel building
System for flat busbars
60 mm system
General switchboard accessory

Exportovat specifikaci produktu

Poznámka: Pokud v souboru ZIP chybí soubory, pak typ souboru není podporován hromadným stahováním.