Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

25KBR3
Kód modelu: 25KV 3A REMOVABLE B/H EXPULSION LINK

Expulsion fuse-link, medium voltage, 3 A, AC 25 kV, 660 mm, ANSI, K fast, style BR termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
25KBR3
EAN
5027590470520
UPC
051712296311
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
23.24 g
Compliances
ANSI C37.42
Model Code
25KV 3A REMOVABLE B/H EXPULSION LINK

Electrical data

Amperage Rating
3 A
Voltage rating
25 kV
Current characteristic type
Type K - Complies with ANSI C 37-42 requirements for fast acting K Characteristics
Rated frequency - min
50 Hz
Rated frequency - max
60 Hz

Product specifications

Application
Primary side transformer protection, feeder protection, capacitor bank protection
Standard
ANSI
Type of termination
Removable buttonhead

Exportovat specifikaci produktu