Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

25KBR50
Kód modelu: 25KV 50A REMOVABLE B/H EXPULSION LINK

Expulsion link, medium voltage, 50 A, AC 25 kV, ANSI, K fast

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
25KBR50
EAN
5027590470582
UPC
051712296434
Product Length/Depth
660 mm
Product Height
19 mm
Product Width
19 mm
Product Weight
46.24 g
Compliances
ANSI C37.42
Model Code
25KV 50A REMOVABLE B/H EXPULSION LINK

Electrical data

Amperage Rating
50 A
Voltage rating
25 kV
Current characteristic type
Type K - Complies with ANSI C 37-42 requirements for fast acting K Characteristics
Rated frequency - min
50 Hz
Rated frequency - max
60 Hz

Product specifications

Application
Primary side transformer protection, feeder protection, capacitor bank protection
Standard
ANSI
Type of termination
Removable buttonhead

Exportovat specifikaci produktu