Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

283849
Kód modelu: XAP021208

Eaton xEnergy Main LV systems LV switchgear. Plinth, HxWxD=200x1200x800mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283849
EAN
4015082838492
Product Length/Depth
1000 mm
Product Height
210 mm
Product Width
230 mm
Product Weight
15.5 kg
Compliances
RoHS conform
Model Code
XAP021208

Technické údaje produktu

Used with
Control centres XVTL
Accessory
Type
  • Accessory
  • Control centres XVTL
Accessory/spare part type
Plinths
Color
Gray
Unit type
Accessories
Load capacity - max
1500 kg
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1200 mm
Suitable for length/depth
800 mm
Suitable for width
1200 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Exportovat specifikaci produktu