Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

283942
Kód modelu: XME0806C

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, vertical, empty, HxW=200x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283942
EAN
4015082839420
Product Length/Depth
500 mm
Product Height
10 mm
Product Width
200 mm
Product Weight
1 kg
Compliances
RoHS conform
Model Code
XME0806C

Technické údaje produktu

Number of height units
0
Suitable for enclosure building height
200 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Exportovat specifikaci produktu