Vyhledávání znalostí
Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

286657
Kód modelu: BP-MF-400/15

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mount service distribution board base frame HxW = 1560 x 400 mm

General specifications

Product Name
Eaton xEnergy Basic frame
Catalog Number
286657
EAN
4015082866570
Product Length/Depth
50 mm
Product Height
1580 mm
Product Width
415 mm
Product Weight
11.6 kg
Compliances
RoHS conform
Model Code
BP-MF-400/15

Delivery program

Type
Additional equipment
Color
Stainless steel

Technical Data - Mechanical

Surface finishing
Galvanized
Mounting method
Surface mounting
Wall fastening
Material
Steel
Sheet steel
Degree of protection
IP30
IK08 (impact resistance)
Other
Number of connector holes
0
Number of covers/doors
0
Number of locks
0
Permissible load of the door(s) according to IEC 62208 - max
0 N
Permissible load of the enclosure according to IEC 62208 - max
0 N
Permissible load of the mounting plate according to IEC 62208 - max
0 N
Grade material
Sheet steel
Installation type
Floor installation possible
Suitable for width
400 mm

Temperature-rise verification as per IEC 60890

Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
0 W

Additional information

Features
Connectable
EMC-version
Functions
Additional equipment
RAL-number
0
Suitable for
Metrical mounting

Exportovat specifikaci produktu

Poznámka: Pokud v souboru ZIP chybí soubory, pak typ souboru není podporován hromadným stahováním.