Vyhledávání znalostí
Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

286700
Kód modelu: BP-TBP-600-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Top/Bottom-panel for Surface-Mounting Installation distribution board, blind, WxD=600x249mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
286700
EAN
4015082867003
Product Length/Depth
265 mm
Product Height
75 mm
Product Width
615 mm
Product Weight
4.05 kg
Compliances
RoHS conform
Model Code
BP-TBP-600-BL

Portfolio

Type
Additional equipment for wall-mounted service distribution board IVS
Accessory/spare part type
Bottom plate
Roof plates
Color
Light gray (RAL 7035)
Gray

Technické údaje – mechanické

Unit type
Modular system
Surface finishing
Powder coating
With powder coating
Mounting method
Surface mounting
Material
Steel
Cable entry type
Closed
Housing material
Sheet steel
Suitable for enclosure building length/depth
249 mm
Suitable for enclosure building width
600 mm
Suitable for length/depth
249 mm
Suitable for width
600 mm

Další informace

RAL-number
7035
Special features
  • Blind plate
  • Pair (for top and bottom), incl. screws
Suitable for
Bottom planking
Roof planking
Used with
Accessory
Accessory consideration
Wall-mounting distribution system
Service distribution board IVS

Exportovat specifikaci produktu

Poznámka: Pokud v souboru ZIP chybí soubory, pak typ souboru není podporován hromadným stahováním.