Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

289177
Kód modelu: XPNBCB0604

Eaton xEnergy Main LV systems LV switchgear. Partition, NZM4 connection-/busbar back area, WxD=600x400mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
289177
EAN
4015082891770
Product Length/Depth
630 mm
Product Height
40 mm
Product Width
590 mm
Product Weight
4.4 kg
Compliances
RoHS conform
Model Code
XPNBCB0604

Technické údaje produktu

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 4b
Internal separation form 4a
Internal separation form 3b

Exportovat specifikaci produktu