Eaton Bussmann series low voltage british standard fuse, 315A, AC 660 V, 49 x 120 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
315N15
|
| EAN |
5027590043601
|
| Product Length/Depth |
52 mm
|
| Product Height |
54 mm
|
| Product Width |
138 mm
|
| Product Weight |
380 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 EAC |
| Amperage Rating |
315 A
|
| Voltage rating |
660 V
|
| Voltage type |
AC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Fuse type |
N15
|
| Fitted with: |
Offset bolted tags
|
| Construction |
BS88
|