Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

40071345248

Eaton W270-W276 LED Rechargeable battery 4.8 V/4 Ah

General specifications

Product Name
Eaton W270 & W276 LED SC Accessory - Battery replacement
Catalog Number
40071345248
EAN
4012539060338
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
75 mm
Product Weight
0.62 kg
Compliances
CE marking

Technické údaje produktu

Ambient temperature - min
5 °C
Ambient temperature - max
40 °C
Battery pack
True
Capacity
4000 lm
IEC indication
Other
Model
Nickel cadmium
Number of cells
4
Other indications
Other
Plastic housing
False
Size indication
Other
Suitable for rapid charger
False
Suited For Ex-applications
False
Height including pole
75 mm
Nominal voltage
4.8 V

Exportovat specifikaci produktu