Foto je ilustrační
Download
Eaton GuideLed 30m Fire extinguisher ISO 7010
Product Name |
Eaton GuideLed Pictogram
|
Catalog Number |
40071353348
|
EAN |
4012539327813
|
Product Length/Depth |
225 mm
|
Product Height |
13 mm
|
Product Width |
135 mm
|
Product Weight |
0.32 kg
|
Compliances |
CE marking
|
Viewing distance |
30 m
|
Model |
Other
|
Meaning pictogram |
Other
|
Material thickness |
12 mm
|
Direction |
Other
|
Direction of the arrow |
Other - ISO 7010
|
Product branding |
Eaton
|