Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

40071354262
Kód modelu: Panel, arrow down, for 79011/79021, 60m

Eaton 79021 CG-S PU Cover with pictogram acc. to ISO 7010

General specifications

Product Name
Eaton 79011 79021 CG-S exit sign
Catalog Number
40071354262
EAN
4012539338611
Product Length/Depth
615 mm
Product Height
2 mm
Product Width
330 mm
Product Weight
0.7 kg
Certifications
CE
Model Code
Panel, arrow down, for 79011/79021, 60m

Technické údaje produktu

Viewing distance
60 m
Model
Insert sheet/plate
Meaning pictogram
Escape route
Material thickness
2 mm
Double-sided
False
Direction
Downwards
Direction of the arrow
Down - ISO 7010
Product branding
Eaton

Exportovat specifikaci produktu