Foto je ilustrační
Download
Eaton GuideLed 30m Pictogram Down, ISO 7010
Product Name |
Eaton GuideLed SC Pictogram
|
Catalog Number |
40071354532
|
EAN |
4012539328872
|
Product Length/Depth |
325 mm
|
Product Height |
12 mm
|
Product Width |
185 mm
|
Product Weight |
0.076 kg
|
Certifications |
CE
|
Viewing distance |
30 m
|
Model |
Other
|
Meaning pictogram |
Escape route
|
Material thickness |
12 mm
|
Double-sided |
False
|
Direction |
Downwards
|
Direction of the arrow |
Down - ISO 7010
|
Number of sides |
Single sided
|
Product branding |
Eaton
|