Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

40071354534

Eaton GuideLed 30m Pictogram Down/Down, ISO 7010

General specifications

Product Name
Eaton GuideLed SC Pictogram
Catalog Number
40071354534
EAN
4012539328896
Product Length/Depth
325 mm
Product Height
12 mm
Product Width
185 mm
Product Weight
0.62 kg
Certifications
CE

Technické údaje produktu

Viewing distance
30 m
Model
Other
Meaning pictogram
Escape route
Material thickness
12 mm
Double-sided
True
Direction
Downwards
Direction of the arrow
Down / Down - ISO 7010
Number of sides
Double sided
Product branding
Eaton

Exportovat specifikaci produktu