Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

40071355556

Eaton LED-Pictogram PR GuideEaton LED DX/DXC 30m

General specifications

Product Name
Eaton GuideLed DX/DXC CG-S Pictogram
Catalog Number
40071355556
EAN
4012539358169
Product Length/Depth
326 mm
Product Height
184 mm
Product Width
17 mm
Product Weight
0.399 kg
Certifications
CE

Technické údaje produktu

Viewing distance
30 m
Model
Other
Meaning pictogram
Escape route
Material thickness
17 mm
Double-sided
False
Direction
Right
Product branding
Eaton

Exportovat specifikaci produktu