Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

580009FULL-0018X

Eaton, Alarms & signalling devices, Fulleon, Squashni base sounder, White housing, No cover (SQ/SV/S/W NO CAP E15)

General specifications

Product Name
Eaton Squashni Base sounder
Catalog Number
580009FULL-0018X
EAN
5018987346610
Product Length/Depth
27 mm
Product Height
113 mm
Product Width
113 mm
Product Weight
0.1703 kg
Certifications
Not Applicable

Technické údaje produktu

Number of tones
32
Color housing
White
Material housing
Plastic
Sound output
93 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.018 A
Addressing mode
Hard addressing
Alarm current
32 mA
Construction material
ABS/FR
EN Certified Tones
6
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
0
System topology
Conventional (Non-Addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP21
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
Rear
System wiring
0.28 - 2.5 mm

Exportovat specifikaci produktu