Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

744-A2616-00P
Kód modelu: DXG-EXT-6DI

Eaton DG1 I/O expansion for DG1 variable frequency drives

General specifications

Product Name
Eaton DXG I/O expansion
Catalog Number
744-A2616-00P
EAN
4015081721948
Product Length/Depth
45 mm
Product Height
130 mm
Product Width
105 mm
Product Weight
0.05 kg
Compliances
CE
Model Code
DXG-EXT-6DI

Technické údaje produktu

Used with
DG1
Product Category
Accessories
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Accessory/spare part type
Extension module
Input
For 6 Digital inputs
Input (electrically isolated, 240 V AC)
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Connection type
Plug-in connection

Exportovat specifikaci produktu

Instalační návody

Uživatelské příručky

Výkresy

Poznámka: Pokud v souboru ZIP chybí soubory, pak typ souboru není podporován hromadným stahováním.