Foto je ilustrační
Download
Eaton Crouse-Hinds series CHS conduit clamp, 125 lb, Copper-free aluminum, Pendant mount, 1"
Product Name |
Eaton Crouse-Hinds series CHS conduit clamp
|
Catalog Number |
CHS3437
|
UPC |
782274172606
|
Product Weight |
0.17 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Material |
Copper-free aluminum
|
Mounting Type |
Pendant
|
Luminaire rated weight |
125 lb
|
Trade size |
1"
|