Foto je ilustrační
Download
Eaton Crouse-Hinds series Roughneck CRIG cable mounted receptacle with mechanical clamp, 796A, 1.125-1.250", Female, Silver plated copper contacts, 444 kcmil, Socket, Glove nut, C24 shell
Product Name |
Eaton Crouse-Hinds series Roughneck CRIG cable mounted receptacle with mechanical clamp
|
Catalog Number |
CRIG-15S4-20M
|
UPC |
662276656734
|
Product Length/Depth |
8.69 in
|
Product Height |
3.56 in
|
Product Width |
3.56 in
|
Product Weight |
3.5 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
6P
4X |
Ingress protection (IP) ratings |
IP68
|
Amperage Rating |
796 A
|
Contact material |
Silver plated copper
|
Contact type |
Socket
|
Cable hardware |
Mechanical Clamp
|
Connector gender |
Female
|
Contact size |
444 kcmil
|
Coupling nut |
Glove nut
|
Shell size |
C24
|
Cable diameter range |
1.125-1.250 in
|