Eaton CR Installation contactor, 20A, 230V AC, 1NC
| Product Name |
Eaton CR contactor
|
| Catalog Number |
EP-502132
|
| EAN |
9010653072041
|
| Product Length/Depth |
65 mm
|
| Product Height |
85 mm
|
| Product Width |
17.5 mm
|
| Product Weight |
0.13 kg
|
| Certifications |
CE
|
| Model Code |
CR2001230A
|
| Amperage Rating |
20 A
|
| Features |
Additional equipment possible
|
| Degree of protection |
IP20
|
| Incandescent lamp load - max |
1950 W
|
| Load fluorescent lamp - max |
910 VA
|
| Load fluorescent lamp (duo circuit) - max |
1160 VA
|
| Load fluorescent lamp (parallel compensated) - max |
232 VA
|
| Number of contacts (normally closed contacts) |
1
|
| Number of contacts (normally open contacts) |
0
|
| Number of modular spacings |
1
|
| Rated operating voltage (Ue) - max |
230 V
|
| Rated operating voltage (Ue) - min |
230 V
|
| Voltage rating (excitation) - max |
230 V
|
| Voltage rating (excitation) - min |
230 V
|
| Built-in depth |
60 mm
|
| Voltage type |
AC
AC/DC |
| Utilization category (according to EN IEC 60947-4-1) |
AC-1
|