ProfiSNAP Front Plate, for enclosure width 600mm, H=300mm, blind
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
EP-502175
|
| EAN |
9010653074175
|
| Product Length/Depth |
27.5 mm
|
| Product Height |
300 mm
|
| Product Width |
520 mm
|
| Product Weight |
2.1 kg
|
| Certifications |
CE
|
| Model Code |
PSN-FP-600/300-BL
|
| Surface finish |
Powder coating
|
| Material |
Steel
|
| Suitable for enclosure building width |
600 mm
|