ProfiSNAP Mounting Kit, fuse-switch disconnector 630A, for enclosure width 600mm, H=450mm, prepared for XNH2 3-pole vertical
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
EP-502261
|
EAN |
9010653075264
|
Product Length/Depth |
80 mm
|
Product Height |
455 mm
|
Product Width |
525 mm
|
Product Weight |
3.8 kg
|
Certifications |
CE
|
Model Code |
PSN-XNH3-1/0-600/450-MV
|
Amperage rating |
630 A
|
Number of poles |
Four-pole
|
Frame |
NH3
|
Mounting method |
Mounting plate
|
Number of fuse holders (knife blade) |
0
|
Number of fuse switch disconnectors |
0
|