ProfiSNAP Mounting Kit, fuse-switch disconnector 160A on SASY60i, for enclosure width 1200mm, H=300mm, prepared for multiple XNH00 3-pole, MSW
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
EP-502278
|
EAN |
9010653072584
|
Product Length/Depth |
50 mm
|
Product Height |
305 mm
|
Product Width |
1125 mm
|
Product Weight |
2.8 kg
|
Certifications |
CE
|
Model Code |
PSN-SASY-XNH00-1200/300-3P-MSW
|
Number of poles |
Three-pole
|
Current rating - max |
160 A
|
Busbar distance |
60 mm
|