Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

GHG5163506R0001

Eaton Crouse-Hinds series IEC 60309 hazardous area coupler, 16A, 400 Hz, Polyamide, 5-pole, 200-250 Vac, 380-415 Vac

General specifications

Product Name
Eaton's Crouse-Hinds series IEC 60309 hazardous area coupler
Catalog Number
GHG5163506R0001
EAN
4250217427466
Product Length/Depth
284 mm
Product Height
90 mm
Product Width
90 mm
Product Weight
0.95 kg

Technické údaje produktu

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Frequency rating
400 Hz
IECEx/ATEX hazardous rating
Zone 2
Ingress protection (IP) ratings
IP66
Amperage Rating
16 A
Voltage rating
200-250 Vac, 380-415 Vac
Number of poles
5-pole
Material
Polyamide

Exportovat specifikaci produktu