Fuse-link, high speed, 630 A, AC 660 V, DC 350 V, BS88, 81 x 143 mm, aR, BS, Ultra fast
| Product Name |
Eaton Bussmann series high speed british standard fuse
|
| Catalog Number |
GSGB630
|
| EAN |
5996516024546
|
| Product Length/Depth |
143 mm
|
| Product Height |
80.8 mm
|
| Product Width |
73.8 mm
|
| Product Weight |
0.015 g
|
| Compliances |
CE
|
| Amperage Rating |
630 A
|
| Breaking capacity |
100 kA
|
| Fuse indicator |
None
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC/DC
|
| Rated switching capacity |
100 kA
|
| Rated voltage AC |
660 V
|
| Rated voltage DC |
350 V
|
| Center-to-center distance of connections |
110 mm
|
| Mounting dimension |
M10
|
| Current type |
AC/DC
|
| Class |
Class aR
|
| Watt losses |
117 W
|
| Fuse shape |
Offset 4 barrel bolted tags
|
| Color |
None
|
| Construction size |
Other
|
| Voltage rating |
660 V
|
| Type |
Fuse
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse type |
GSG
|
| Fuse system (according to IEC 60269) |
Other
|