Foto je ilustrační
Download
Eaton Crouse-Hinds series IHB industrial high bay mounting kit, Aircraft cable mount, 40"
Product Name |
Eaton Crouse-Hinds series IHB industrial high bay mounting kit
|
Catalog Number |
IHB A1 KIT
|
UPC |
662276521452
|
Product Length/Depth |
6 in
|
Product Height |
0.5 in
|
Product Width |
6 in
|
Product Weight |
0.5 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Mounting Method |
Aircraft cable
|
Special features |
40"
|