Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

JBXFH0G04MSNDSR

Straight plug, IP68, size 0, 4 male contacts, cable clamp backshell; JBXFH0G04MSNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFH0G04MSNDSR
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
9.86 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Exportovat specifikaci produktu