Foto je ilustrační
Download
Eaton B-Line series slotted angle, 1.6" H x 158" L x 2.3" W, Green, 14 gauge
Product Name |
Eaton B-Line series slotted angle
|
Catalog Number |
SA203-158 YOKE CLMP ZN
|
UPC |
781011028763
|
Product Length/Depth |
158 in
|
Product Height |
1.6 in
|
Product Width |
2.3 in
|
Product Weight |
0.78 lb
|
Certifications |
UL Listed
|
Special features |
Zinc
|
Application |
Steel channels
|
Finish |
Yellow zinc chromate
|
Color |
Green
|
Material |
Zinc
|
Material gauge |
14 gauge
|