Eaton Crouse-Hinds series Switch Box, (1) 1/2", F, set 1/2", 2, AC/MC clamps, 2", Steel, Gangable, 10.0 cubic inch capacity
| Product Name |
Eaton Crouse-Hinds series switch box
|
| Catalog Number |
TP123
|
| UPC |
786189101232
|
| Product Length/Depth |
2 in
|
| Product Height |
3 in
|
| Product Width |
2 in
|
| Product Weight |
0.63 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Type |
Gangable
|
| Bracket style |
F, Set 1/2"
|
| Cable knockouts |
2
|
| Conduit/cable |
AC/MC clamps
|
| Depth |
2"
|
| Material |
Steel
|
| Bottom Knockouts |
(1) 1/2 in
|
| Box depth |
2 inch
|
| Capacity |
10 cubic in
|