Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

VMVL-3-W-R3-UNV1-S891

Eaton Crouse-Hinds series Champ VMVL LED fixture, Warm white, 70W HID equivalent, No guard, Diffused glass lens, 3000 lumens, 122 lm/W, Die cast aluminum, No mounting module, Type III, 100-277 Vac, 127-250 Vdc, 27W

General specifications

Product Name
Eaton Crouse-Hinds series Champ VMVL LED light fixture
Catalog Number
VMVL-3-W-R3-UNV1-S891
UPC
662276966376
Product Length/Depth
13 in
Product Height
13.13 in
Product Width
12.75 in
Product Weight
20.8 lb

Technické údaje produktu

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Warm white
Equivalent luminaire
70W HID
Guard type
No guard
Lens material
Diffused Glass
Material
Die cast aluminum
Optical distribution
Type III
Power factor
> 0.90
Lumens
3000
Wattage
27W
Mounting Method
No mounting module
Frequency rating
50/60 Hz
Lumens per watt
122
Voltage rating
100-277 Vac, 127-250 Vdc

Exportovat specifikaci produktu