Download document () of 20
Accessories

Series 82000 - Switching power supply unit (PSU)

The Series 82000 is a switching power supply unit with 27.6 Vdc output voltage, available with a maximum output current of 1.5, 2.5 e 5A. It features high efficiency and reduced heat losses thanks to its switching technology. The units are protected from overloads, polarity reversals, and short circuits. The mains presence is indicated by a green coloured LED.

It is ideal for systems that require small to medium size power supply units to be installed in false ceilings or case suited to accommodate concentrators or junction boxes. Using the unit in large systems eliminates the problems with long power cable runs and simplifies the construction of the system. The range is CSV IMQ certified in compliance with UNI EN60950.

Certified
UNI EN60950-1
Available output
1.5 A, 2.5 A, 5A
Efficiency
High efficiency with switching technology

Core features

  • CSV IMQ certified
  • Small, compact size
  • Lead battery charging

Experience, innovation, quality from 30 years at your service

Eaton's range of alarms & signaling products is built on years of expertise as a market leader in fire protection & safe evacuation. The CSA components range includes power supply units, door holders, fire signboards, manual call points, sirens, and bells. All the devices are CPD certified by international labs.
Specifications
Highlight differences
Show only differences
Hide blank features

Product codes

SWITCHING POWER SUPPLY UNIT - OUTPUT VOLTAGE 27.6Vdc - OUTPUT CURRENT 1.5A 82415-CSA
SWITCHING POWER SUPPLY UNIT - OUTPUT VOLTAGE 27.6Vdc - OUTPUT CURRENT 2.5A 82425-CSA
SWITCHING POWER SUPPLY UNIT - OUTPUT VOLTAGE 27.6Vdc - OUTPUT CURRENT 5A 82450-CSA
Download Links
X
Download Close

Need product support?

Support from Eaton

Need product support?

Phone: 01753 608 700, option 3 then option 4