Eaton CLOUD-PS is a cloud card designed to enhance remote monitoring capabilities through Eaton’s Brightlayer cloud remote monitoring. This application ensures your organization stays connected and operational, no matter where you are. With CLOUD-PS, you can manage and monitor your UPS systems from anywhere using a mobile app or web browser. Receive real-time status updates, automated maintenance alerts, and data analytics to predict and prevent issues before they occur. Experience the future of power protection with CLOUD-PS and ensure uninterrupted power supply and seamless remote monitoring for your business.
Ditt søk "" samsvarte ikke med noen dokumenter eller produkter.
| Function | Cloud connectivity |
| Catalog number | CLOUD-PS |
| Hardware compatibility | 3P Ellipse |
| UPS slot type | Pico-slot |
| Network & Protocol | support IPv4, NTP, MQTT(s), DHCP, CLI, USB |
| Common connectors | Ethernet 10/100, USB C for Configuration |
| Supported software | Brightlayer Cloud Remote Monitoring |
| Cloud Local language | support English, French, German, Italian, Spanish |
| Operating temperature | 32 to 104° F (0 to 40° C) |
| Operating humidity | 90% RH max. without condensation |
| Dimensions | (H x W x D) 0.79 x 2.52 x 2.6 in. (20.4 x 64 x 66.4 mm) |
| Weight | 0.09lbs (0.04Kg) |
| Regulatory | Same as UPS |